• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Labeling strips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DEK6-50P-19-00A(H)

Part Number
DEK6-50P-19-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Manufacturer part # DEK6-50P-19-00A(H) Product size (height)(mm) 54.5
Product size (width)(mm) 2.7 Product size (length)(mm) 50.2 Product type Label strip
RoHS-compliant ja Type (manufacturer type) DEK6-50P-19-00A(H) Type (pre-printed cable markers) Blank

This page is Labeling strips, part number DEK6-50P-19-00A(H).
You can find the detail information about specifications and dimensions on part number DEK6-50P-19-00A(H).

Tech Support