Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Degree of protection (IP) | Transparent | |
---|---|---|---|---|---|---|---|---|
- | 186.94 € | 1 | 4 Days | - | - | - | ||
- | 57.88 € | 1 | 4 Days | - | - | - | ||
- | 254.02 € | 1 | 4 Days | - | - | - | ||
- | 73.08 € | 1 | 4 Days | - | - | - | ||
- | 86.97 € | 1 | 4 Days | - | - | - | ||
- | 33.32 € | 1 | 4 Days | - | - | - | ||
- | 91.65 € | 1 | 4 Days | - | - | - | ||
- | 137.25 € | 1 | 4 Days | - | - | - | ||
- | 321.25 € | 1 | 30 Days | - | - | - | ||
- | 87.85 € | 1 | 4 Days | - | - | - | ||
- | 89.74 € | 1 | 30 Days | - | - | - | ||
309.51 € | 1 | 4 Days | - | - | - | |||
- | 641.63 € | 1 | 4 Days | Black | IP20 | false | ||
- | 692.14 € | 1 | 4 Days | Black | IP20 | false | ||
378.32 € | 1 | 4 Days | - | - | - | |||
- | 723.15 € | 1 | 4 Days | Black | IP20 | false | ||
- | 810.28 € | 1 | 60 Days | Black | IP20 | false | ||
525.11 € | 1 | 60 Days | - | - | - | |||
99,999.00 € | 1 | 4 Days | - | - | - | |||
- | 723.15 € | 1 | 60 Days | Black | IP20 | false | ||
- | 742.86 € | 1 | 4 Days | Black | IP20 | false | ||
705.06 € | 1 | 60 Days | - | - | - | |||
378.32 € | 1 | 4 Days | - | - | - | |||
616.11 € | 1 | 60 Days | - | - | - | |||
- | 723.15 € | 1 | 60 Days | Black | IP20 | false | ||
583.91 € | 1 | 4 Days | - | - | - | |||
228.48 € | 1 | 4 Days | - | - | - |
Loading...
Mounting method | - | Surface protection | - | With transmission function | - |
---|---|---|---|---|---|
Material quality | - | Bus system KNX | - | Bus system radio frequent | - |
Bus system Powernet | - | Material | - | Other bus systems | - |
With lighting | - | Bus system LON | - | With anti-theft/dismantling protection | - |
With signal tone | - | RAL-number (akin) | - | Surface finishing | - |
Bus system KNX radio | - | Radio frequent bidirectional | - | Min. depth of built-in installation box(mm) | - |