Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1504320000 |
1504340000 |
1504360000 |
1504380000 |
2435400000 |
2435410000 |
2682210000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Power over Ethernet | Mounting method | Width (mm) | Height (mm) | Depth (mm) | Number of max. stackable switches | |
---|---|---|---|---|---|---|---|---|---|---|---|
841.83 € | 1 | 4 Days | 802.3 at (PoE+) | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
977.42 € | 1 | 4 Days | 802.3 at (PoE+) | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
99,999.00 € | 1 | 4 Days | 802.3 at (PoE+) | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
99,999.00 € | 1 | 4 Days | 802.3 at (PoE+) | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
328.14 € | 1 | 4 Days | Other | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
391.46 € | 1 | 4 Days | Other | Surface mounted (plaster) | 29 | 135 | 105 | 0 | |||
177.48 € | 1 | 4 Days | Other | DIN rail (top hat rail) | 26.1 | 95 | 70 | - |
Loading...
Layer 2 | true | Layer 3 | false | Degree of protection (IP) | IP30 |
---|---|---|---|---|---|
Ethernet | true | Number of ports 100 Mbps SC | - | Number of ports 1000 Mbps RJ45 | - |
Number of ports 100 Mbps ST | - | Number of ports 10/100 Mbps RJ45 | - | Number of ports 1000 Mbps SC (SX) | - |
Number of ports 1000 Mbps SC (LX) | - | Number of module slots | - | Number of ports 10/100 Mbps M12 | - |
Number of ports 10/100/1000 Mbps RJ45 | - | Number of ports 1000 Mbps GBIC | - | Number of ports 1000 Mbps Mini GBIC | - |
Number of combination-ports RJ45/Mini GBIC | - | Manageable | false | Number of other ports | - |
Number of ports 100/1000 Mbps Mini GBIC | - | Number of ports 10 Gbps Mini GBIC | - | Number of ports PoE | - |
Max. PoE power(W) | - | Number of ports 100 Mbps POF | - | Number of ports 1000 Mbps POF | - |
Number of ports 40 Gbps Mini GBIC | - | Number of ports 100 Gbps Mini GBIC | - | Number of ports 10 Gbps RJ45 | - |