Single And Multi-Pole Terminal Strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7906040000
7906060000
7906080000
7906090000
7906100000
7906110000
7906120000
7906130000
7906150000
7906170000
7906210000
7906220000
7906230000
7906240000
7906250000
7906260000
8000003444
8000004129
8000004130
8000004131
8000004132
8000004133
8000004134
8000004135
8000004136
8000004139
8000004141
8000004142
8000004143
8000004144
8000004146
8000004365
8000004366
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Mounting method Colour Rated voltage
(V)
Number of poles Operation temperature
(°C)
Inflammability class of insulation material acc. with UL94 Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 1 Transparent Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Material insulation body Connection position Rated current In
(A)
Explosion-tested version 'Ex e'

3.91 €

100 4 Days 20-Yellow4002-60|130V02220falseScrew connectionfalse0.5|40.5|40.5|41.5|4DuroplastSideways32false

4.80 €

100 4 Days 20-Yellow4003-60|130V02231falseScrew connectionfalse0.5|40.5|40.5|41.5|4DuroplastSideways32false

5.66 €

100 4 Days 20-Yellow4004-60|130V02238falseScrew connectionfalse0.5|40.5|40.5|41.5|4DuroplastSideways32false

8.83 €

50 4 Days 20-Yellow4006-60|130V02252falseScrew connectionfalse0.5|40.5|40.5|41.5|4DuroplastSideways32false

15.71 €

25 5 Days 20-Yellow40012-60|130V02292falseScrew connectionfalse0.5|40.5|40.5|41.5|4DuroplastSideways32true

2.00 €

100 98 Days 16.1-Yellow4002-60|1305V17.415falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

2.92 €

50 4 Days 16.1-Yellow4003-60|1305V26.515falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

3.69 €

50 4 Days 16.1-Yellow4004-60|1305V35.7515falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

5.43 €

50 4 Days 16.1-Yellow4006-60|1305V54.2515falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

9.32 €

25 4 Days 16.1-Yellow4008-60|1305V72.7515falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

9.75 €

20 4 Days 16.1-Yellow40012-60|1305V15110falseScrew connectionfalse0.5|40.5|1.50.5|2.51.5|2.5DuroplastSideways24false

5.88 €

50 4 Days 22-Yellow6902-60|1305V2323.5falseScrew connectionfalse0.5|60.5|40.5|61.5|6DuroplastSideways41false

8.11 €

50 4 Days 22-Yellow6903-60|1305V2336.5falseScrew connectionfalse0.5|60.5|40.5|61.5|6DuroplastSideways41false

10.65 €

20 4 Days 22-Yellow6904-60|1305V2349.5falseScrew connectionfalse0.5|60.5|40.5|61.5|6DuroplastSideways41false

11.95 €

20 4 Days 22-Yellow6905-60|1305V236250falseScrew connectionfalse0.5|60.5|40.5|61.5|6DuroplastSideways41false

13.71 €

20 4 Days 22-Yellow6906-60|1305V2375.5falseScrew connectionfalse0.5|60.5|40.5|61.5|6DuroplastSideways41false
-

72.48 €

1 16 Days -DIN rail (top hat rail) 35 mm--12-|-----Screw connection--|--|--|--|-----

26.00 €

1 4 Days -Direct mountingYellow4004-|-----Screw connectionfalse-|--|--|--|---32-

42.80 €

1 15 Days -DIN rail (top hat rail) 15 mm--5-|-----Spring clamp connection--|--|--|--|-----

50.08 €

1 40 Days -DIN rail (top hat rail) 15 mm--5-|-----Screw connection--|--|--|--|-----

29.05 €

1 4 Days -Direct mountingYellow4006-|-----Screw connectionfalse-|--|--|--|---32-

56.48 €

1 4 Days -DIN rail (top hat rail) 15 mm--14-|-----Spring clamp connection--|--|--|--|-----

60.15 €

1 4 Days -DIN rail (top hat rail) 15 mm--13-|-----Screw connection--|--|--|--|-----

32.32 €

1 15 Days -Direct mountingYellow40012-|-----Screw connectionfalse-|--|--|--|---32-

71.75 €

1 10 Days -DIN rail (top hat rail) 15 mm--24-|-----Spring clamp connection--|--|--|--|-----

50.48 €

1 4 Days -DIN rail (top hat rail) 35 mm--4-|-----Spring clamp connection--|--|--|--|-----

107.68 €

1 11 Days -DIN rail (top hat rail) 35 mm----|-----Spring clamp connection--|--|--|--|-----

106.00 €

1 14 Days -DIN rail (top hat rail) 35 mm--32-|-----Screw connection--|--|--|--|-----

103.45 €

1 15 Days -DIN rail (top hat rail) 35 mm--38-|-----Spring clamp connection--|--|--|--|-----

52.88 €

1 15 Days -DIN rail (top hat rail) 15 mm--6-|-----Screw connection--|--|--|--|-----

70.48 €

1 15 Days -DIN rail (top hat rail) 15 mm--18-|-----Screw connection--|--|--|--|-----

21.85 €

1 15 Days --Yellow4004-|-----Screw connectionfalse-|--|--|--|---32-

23.28 €

1 4 Days --Yellow4006-|-----Screw connectionfalse-|--|--|--|---32-

Loading...

  1. 1

Basic information

Number of clamp positions per pole - Type of electrical connection 2 - Drill hole distance centrically(mm) -

Tech Support