Initiator / Actuator Terminal

Initiator / Actuator Terminal
Initiator/actuator terminal for connection or joining of wires, cores and cables with a durable secure contact.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1651980000
1651990000
1652000000
1652010000
1652020000
1652030000
1692630000
1692640000
1692650000
1692660000
1692670000
1692680000
1783560000
1783590000
1783600000
1783620000
1783790000
1783820000
1783940000
1783950000
1783970000
1783980000
1784120000
1784130000
1784180000
1992220000
1992230000
1992240000
1992250000
1992260000
2579570000
2579580000
2579610000
2579620000
2579640000
6269250000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Mounting method Colour Rated voltage
(V)
Colour lamp Operation temperature
(°C)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Closing plate required Type of electrical connection 1 With PE connection Number of levels Number of clamp positions per level Internally connected stages Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connection position Rated current In
(A)
Explosion-tested version 'Ex e'

1.37 €

100 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|1205.0868.5trueSpring clamp connectionfalse12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

3.95 €

50 4 Days 45.5DIN rail (top hat rail) 35 mmBeige30--50|1205.0868.5trueSpring clamp connectionfalse22true0.5|2.50.5|1.50.5|2.5-|-Above17.5false

7.51 €

20 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|1205.0868.5trueSpring clamp connectiontrue11false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

1.37 €

100 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|1205.0881.5trueSpring clamp connectionfalse12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

4.05 €

50 4 Days 45.5DIN rail (top hat rail) 35 mmBeige30--50|1205.0881.5trueSpring clamp connectionfalse22false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

7.51 €

20 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|1205.0881.5trueSpring clamp connectiontrue11false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

27.63 €

5 4 Days 45.5-Beige250--50|12050.868.5-Spring clamp connectionfalse12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

51.32 €

2 4 Days 45.5-Beige250--50|12091.468.5-Spring clamp connectionfalse12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

34.02 €

5 4 Days 45.5-Beige250--50|12050.868.1-Spring clamp connectiontrue12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

60.98 €

2 4 Days 45.5-Beige250--50|12091.468.1-Spring clamp connectiontrue12false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

41.00 €

5 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|1205181.5-Spring clamp connectiontrue21false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

70.94 €

2 4 Days 45.5DIN rail (top hat rail) 35 mmBeige250--50|12050.881.5-Spring clamp connectiontrue21false0.5|2.50.5|1.50.5|2.5-|-Above17.5false

3.91 €

100 4 Days 48.5DIN rail (top hat rail) 35 mmBeige250--50|1206.165trueScrew connectiontrue32false0.5|40.5|2.50.5|41.5|4Sideways17.5false

3.94 €

100 4 Days 48.5DIN rail (top hat rail) 35 mmBeige250--50|1206.166trueScrew connectiontrue32true0.5|40.5|2.50.5|41.5|4Sideways17.5false

7.45 €

50 4 Days 48.5DIN rail (top hat rail) 35 mmBeige30Red-50|1206.166trueScrew connectiontrue32true0.5|40.5|2.50.5|41.5|4Sideways17.5false

7.60 €

50 28 Days 48.5DIN rail (top hat rail) 35 mmBeige30Red-50|1206.165trueScrew connectiontrue32true0.5|40.5|2.50.5|41.5|4Sideways17.5false

4.51 €

50 4 Days 48.5DIN rail (top hat rail) 35 mmBeige250--50|1206.174.5trueScrew connectiontrue32false0.5|40.5|2.50.5|40.5|4Sideways17.5false

3.31 €

100 4 Days 48.5DIN rail (top hat rail) 35 mmBeige250--50|1206.166trueScrew connectionfalse31false0.5|40.5|2.50.5|41.5|4Sideways24false

6.32 €

50 28 Days 48.5DIN rail (top hat rail) 35 mmBeige30Green-50|1206.166trueScrew connectionfalse31-0.5|40.5|2.50.5|41.5|4Sideways24false

6.32 €

50 4 Days 48.5DIN rail (top hat rail) 35 mmBeige30Red-50|1206.166trueScrew connectionfalse31-0.5|40.5|2.50.5|41.5|4Sideways24false

6.32 €

50 4 Days 48.5DIN rail (top hat rail) 35 mmBeige30Green-50|1206.166trueScrew connectionfalse31-0.5|40.5|2.50.5|41.5|4Sideways24false

6.32 €

50 5 Days 48.5DIN rail (top hat rail) 35 mmBeige30Red-50|1206.166trueScrew connectionfalse31-0.5|40.5|2.50.5|41.5|4Sideways24false

3.49 €

50 4 Days 63DIN rail (top hat rail) 35 mmBeige250--50|1206.1579.5trueScrew connectionfalse42false0.5|40.5|2.50.5|40.5|2.5Sideways17.5false

3.98 €

50 4 Days 63DIN rail (top hat rail) 35 mmBeige250--50|1206.1569trueScrew connectiontrue42false0.5|40.5|2.50.5|40.5|2.5Sideways17.5false

3.18 €

50 5 Days 48.5DIN rail (top hat rail) 35 mmBeige250--50|1206.282.5trueScrew connectionfalse32false0.5|40.5|2.50.5|40.5|4Sideways24false

4.12 €

100 4 Days 49.5DIN rail (top hat rail) 35 mmBeige250--60|1303.5110truePlug-in connectionfalse3-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

3.89 €

100 5 Days 45DIN rail (top hat rail) 35 mmBeige250--60|1303.589truePlug-in connectiontrue2-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

2.02 €

100 4 Days 42DIN rail (top hat rail) 35 mmBeige250--60|1303.580truePlug-in connectionfalse2-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

3.66 €

100 4 Days 42DIN rail (top hat rail) 35 mmBeige250--60|1303.580truePlug-in connectiontrue2-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

2.17 €

100 4 Days 42DIN rail (top hat rail) 35 mmBeige250--60|1303.580truePlug-in connectionfalse2-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

1.98 €

100 4 Days 42DIN rail (top hat rail) 35 mmOrange250--60|1303.580truePlug-in connectionfalse2-false0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

3.66 €

100 4 Days 42-Orange250--60|1303.580-Plug-in connection----0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

2.12 €

100 4 Days 42-Orange250--60|1303.580-Plug-in connection----0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

4.05 €

100 4 Days 49.5-Orange250--60|1303.5110-Plug-in connection----0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

3.89 €

100 4 Days 45-Orange250--60|1303.589-Plug-in connection----0.5|1.50.5|1.50.5|1.50.5|1.5Above13.5-

5.25 €

50 4 Days 48.5DIN rail (top hat rail) 35 mmBlue250--50|1206.282trueScrew connectionfalse32false0.5|40.5|2.50.5|40.5|4Sideways24-

Loading...

  1. 1

Basic information

Inflammability class of insulation material acc. with UL94 V0 Type of electrical connection 2 - With shield connection -
With power supply function - LED switching for - Cross connectable -
Disconnect function - Material insulation body Thermoplastic

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360