Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2476450000 |
2566380000 |
2614380000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
413.17 € | 1 | 4 Days | |||
419.32 € | 1 | 4 Days | |||
295.02 € | 1 | 4 Days |
Loading...
Number of HW-interfaces industrial Ethernet | - | Number of HW-interfaces RS-232 | - | Number of HW-interfaces RS-422 | - |
---|---|---|---|---|---|
Number of HW-interfaces RS-485 | - | Number of HW-interfaces serial TTY | - | Number of HW-interfaces parallel | - |
Number of HW-interfaces Wireless | - | Number of HW-interfaces other | - | With optical interface | - |
Supporting protocol for TCP/IP | - | Supporting protocol for INTERBUS | - | Supporting protocol for ASI | - |
Supporting protocol for KNX | - | Supporting protocol for Data-Highway | - | Supporting protocol for SUCONET | - |
Supporting protocol for LON | - | Supporting protocol for PROFINET CBA | - | Supporting protocol for SERCOS | - |
Supporting protocol for Foundation Fieldbus | - | Supporting protocol for AS-Interface Safety at Work | - | Supporting protocol for DeviceNet Safety | - |
Supporting protocol for INTERBUS-Safety | - | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
System accessory | - | Degree of protection (IP) | IP20 | Fieldbus connection over separate bus coupler possible | false |
Rail mounting possible | true | Wall mounting/direct mounting | false | Front build in possible | false |
Rack-assembly possible | false | Suitable for safety functions | false | SIL according to IEC 61508 | None |
Explosion safety category for gas | - | Explosion safety category for dust | - | With potential separation | false |
With integrated power supply | true | Type of output voltage | DC | With pluggable modules, digital I/O | false |
With pluggable modules, analogue I/O | false | With pluggable modules, communication modules | false | With pluggable modules, function and technology modules | false |
With pluggable modules, central modules | false | With pluggable modules, others | false | Width(mm) | 52 |
Height(mm) | 120 | Depth(mm) | 76 | Number of HW-interfaces USB | - |
Type of voltage (input voltage) | - | Supporting protocol for PROFIBUS | - | Supporting protocol for CAN | - |
Supporting protocol for MODBUS | - | Supporting protocol for DeviceNet | - | Supporting protocol for other bus systems | - |
Number of slots | - | Type of electric connection | - | With bus coupler for modular station connection | - |
Appendant operation agent (Ex ia) | - | Appendant operation agent (Ex ib) | - | Category according to EN 954-1 | - |
Number of interfaces PROFINET | - | Output voltage at AC 50 Hz(V) | -|- | Output voltage at AC 60 Hz(V) | -|- |
Output voltage at DC(V) | -|- | Input voltage at AC 50 Hz(V) | -|- | Input voltage at AC 60 Hz(V) | -|- |
Input voltage at DC(V) | -|- | IO link master | - | Max. output current AC 50 Hz(A) | - |
Max. output current AC 60 Hz(A) | - | Max. output current DC(A) | - | Max. input current AC 50 Hz(A) | - |
Max. input current AC 60 Hz(A) | - | Max. input current DC(A) | - | Performance level acc. EN ISO 13849-1 | - |
Supporting protocol for EtherNet/IP | - | Supporting protocol for PROFINET IO | - | Supporting protocol for PROFIsafe | - |
Supporting protocol for SafetyBUS p | - |