Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7760054175 |
7760054176 |
7760054177 |
7760054178 |
7760054182 |
7760054299 |
7760054300 |
7760054307 |
7760054309 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Degree of protection (IP) | Width (mm) | Depth (mm) | |
---|---|---|---|---|---|---|---|---|
126.11 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
134.29 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
126.11 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
118.03 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
92.18 € | 1 | 4 Days | - | 17.5 | 89 | |||
126.11 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
89.60 € | 1 | 4 Days | IP20 | 17.5 | 89 | |||
114.37 € | 1 | 4 Days | - | - | - | |||
141.72 € | 1 | 4 Days | - | - | - |
Loading...
SIL according to IEC 61508 | - | Construction type of device | Built-in device | Mounting method | - |
---|---|---|---|---|---|
Height(mm) | - | Switching current(A) | - | Number of channels | - |
Power consumption(W) | - | Switching power(VA) | - | Type of power supply | - |
Operation temperature(°C) | -|- | Switching voltage(V) | - | Switching frequency(Hz) | - |
Type of electric connection | - | Number of output ranges +10 V ... -10 V | - | Number of output ranges +5 V ... -5 V | - |
Number of output ranges 0 V ... 1 V | - | Number of output ranges 0 mA ... 10 mA | - | Number of output ranges 0 V ... 10 V | - |
Number of output ranges 0 mV ... 100 mV | - | Number of output ranges 0 V ... 2 V | - | Number of output ranges 0 V ... 2.5 V | - |
Number of output ranges 0 mA ... 20 mA | - | Number of output ranges 0 V ... 20 V | - | Number of output ranges 0 mV ... 200 mV | - |
Number of output ranges 0 V ... 24 V | - | Number of output ranges 0 V ... 30 V | - | Number of output ranges 0 mV ... 300 mV | - |
Number of output ranges 0 mA ... 5 mA | - | Number of output ranges 0 V ... 5 V | - | Number of output ranges 0 mV ... 500 mV | - |
Number of output ranges 0 mV ... 60 mV | - | Number of output ranges -1 V ... +1 V | - | Number of output ranges 1 V ... 5 V | - |
Number of output ranges -10 mA ... +10 mA | - | Number of output ranges -10 V ... +10 V | - | Number of output ranges 10 V ... 0 V | - |
Number of output ranges 10 V ... 2 V | - | Number of output ranges -100 mV ... +100 mV | - | Number of output ranges -2 V ... +2 V | - |
Number of output ranges 2 V ... 10 V | - | Number of output ranges -2.5 V ... +2.5 V | - | Number of output ranges -20 mA ... +20 mA | - |
Number of output ranges -20 V ... +20 V | - | Number of output ranges 20 mA ... 0 mA | - | Number of output ranges 20 mA ... 4 mA | - |
Number of output ranges -300 mV ... +300 mV | - | Number of output ranges 4 mA ... 20 mA | - | Number of output ranges -5 mA ... +5 mA | - |
Number of output ranges -5 V ... +5 V | - | Number of output ranges 5 V ... 0 V | - | Number of output ranges 5 V ... 1 V | - |
Number of output ranges -500 mV ... +500 mV | - | Number of output ranges -60 mV ... +60 mV | - | Number of input ranges +10 V ... -10 V | - |
Number of input ranges +5 V ... -5 V | - | Number of input ranges 0 V ... 1 V | - | Number of input ranges 0 mA ... 10 mA | - |
Number of input ranges 0 V ... 10 V | - | Number of input ranges 0 mV ... 100 mV | - | Number of input ranges 0 V ... 2 V | - |
Number of input ranges 0 V ... 2.5 V | - | Number of input ranges 0 mA ... 20 mA | - | Number of input ranges 0 V ... 20 V | - |
Number of input ranges 0 mV ... 200 mV | - | Number of input ranges 0 V ... 24 V | - | Number of input ranges 0 V ... 30 V | - |
Number of input ranges 0 mV ... 300 mV | - | Number of input ranges 0 mA ... 5 mA | - | Number of input ranges 0 V ... 5 V | - |
Number of input ranges 0 mV ... 500 mV | - | Number of input ranges 0 mV ... 60 mV | - | Number of input ranges -1 V ... +1 V | - |
Number of input ranges 1 V ... 5 V | - | Number of input ranges -10 mA ... +10 mA | - | Number of input ranges -10 V ... +10 V | - |
Number of input ranges 10 V ... 0 V | - | Number of input ranges 10 V ... 2 V | - | Number of input ranges -100 mV ... +100 mV | - |
Number of input ranges -2 V ... +2 V | - | Number of input ranges 2 V ... 10 V | - | Number of input ranges -2.5 V ... +2.5 V | - |
Number of input ranges -20 mA ... +20 mA | - | Number of input ranges -20 V ... +20 V | - | Number of input ranges 20 mA ... 0 mA | - |
Number of input ranges 20 mA ... 4 mA | - | Number of input ranges -300 mV ... +300 mV | - | Number of input ranges 4 mA ... 20 mA | - |
Number of input ranges -5 mA ... +5 mA | - | Number of input ranges -5 V ... +5 V | - | Number of input ranges 5 V ... 0 V | - |
Number of input ranges 5 V ... 1 V | - | Number of input ranges -500 mV ... +500 mV | - | Number of input ranges -60 mV ... +60 mV | - |
Rated operation frequency(Hz) | -|- | Rated supply voltage at AC(V) | -|- | Rated supply voltage at DC(V) | -|- |
Load(Ohm) | -|- | Load influence(%/100%) | - | Inherently safe according to EN 60947-5-6 NAMUR | - |
Galvanic separation between output to output | - | Galvanic separation between input and output | - | Galvanic separation between inputs | - |
Galvanic separation between supply voltage and all other current circuits | - | Malfunction message output | - | Temperature drift(%/K) | - |