Temperature Converter

Temperature Converter
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2448100000
8425720000
8473000000
8473010000
8473020000
8483680000
8604420000
8604430000
8705990000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

321.03 €

1 4 Days

110.71 €

10 4 Days

110.71 €

10 4 Days

110.71 €

10 5 Days

110.71 €

10 4 Days

110.71 €

10 4 Days

110.71 €

10 4 Days

110.71 €

10 4 Days

112.43 €

10 4 Days

Loading...

  1. 1

Basic information

Modular version - Integrated configuration function - EMC-version -
Measuring range(°C) -|- Ambient temperature(°C) -|- With switching output -
Analogue output 0 V ... 10 V - Analogue output 0 mA ... 20 mA - Analogue output 4 mA ... 20 mA -
Analogue output 0 V ... 2 V - Analogue output 0 V ... 5 V - Analogue output 2 V ... 10 V -

Tech Support