Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2456180000 |
2456190000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
288.83 € | 1 | 4 Days | |||
442.51 € | 1 | 4 Days |
Loading...
Modular version | - | Integrated configuration function | - | EMC-version | - |
---|---|---|---|---|---|
Measuring range(°C) | -|- | Ambient temperature(°C) | -|- | With switching output | - |
Analogue output 0 V ... 10 V | - | Analogue output 0 mA ... 20 mA | - | Analogue output 4 mA ... 20 mA | - |
Analogue output 0 V ... 2 V | - | Analogue output 0 V ... 5 V | - | Analogue output 2 V ... 10 V | - |