Housing for Industry Plug-In Connectors

Housing for Industry Plug-In Connectors
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2451460000
2527810000
2542230000
2542310000
2542320000
2543960000
2543970000
2544010000
2544020000
2544030000
2544040000
2544050000
2544060000
2561020000
2561030000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)
Type of housing Position cable feed Position of the shackle With hinged lid Locking mechanism Inflammability class of insulation material acc. with UL94 EMC-version Degree of protection (IP), mounted Width
(mm)
Height
(mm)
Colour housing Operation temperature
(°C)
Mounting method of the cable gland

83.02 €

1 4 Days -OtherOtherOther-Screw-trueIP68--Black-50 °C ... 120 °C|-50 °C ... 120 °CMetric

37.52 €

1 4 Days 141Housing extensionOtherBase unitfalseDouble locking leversV0trueIP654730--40 °C ... 125 °C|-40 °C ... 125 °C-

26.49 €

1 4 Days 80Housing extensionOtherBase unitfalseSingle locking leverV0trueIP654530--40 °C ... 125 °C|-40 °C ... 125 °C-

31.37 €

1 4 Days 93Housing extensionOtherBase unitfalseDouble locking leversV0trueIP654530--40 °C ... 125 °C|-40 °C ... 125 °C-

32.43 €

1 4 Days 113Housing extensionOtherBase unitfalseDouble locking leversV0trueIP654530--40 °C ... 125 °C|-40 °C ... 125 °C-

16.40 €

1 4 Days 60Plug caseSidewaysBase unit-Single locking leverV0trueIP654372--40 °C ... 125 °C|-40 °C ... 125 °CMetric

16.40 €

1 4 Days 60Plug caseAboveBase unit-Single locking leverV0trueIP654372--40 °C ... 125 °C|-40 °C ... 125 °CMetric

17.57 €

1 4 Days 73Plug caseSidewaysBase unit-Double locking leversV0trueIP654372--40 °C ... 125 °C|-40 °C ... 125 °CMetric

17.57 €

1 4 Days 73Plug caseAboveBase unit-Double locking leversV0trueIP654372--40 °C ... 125 °C|-40 °C ... 125 °CMetric

23.35 €

1 4 Days 93.3Plug caseSidewaysBase unit-Double locking leversV0trueIP6545.576--40 °C ... 125 °C|-40 °C ... 125 °CMetric

23.35 €

1 4 Days 93.3Plug caseAboveBase unit-Double locking leversV0trueIP6545.575.5--40 °C ... 125 °C|-40 °C ... 125 °CMetric

29.77 €

1 4 Days 120Plug caseSidewaysBase unit-Double locking leversV0trueIP6545.576Black-40 °C ... 125 °C|-40 °C ... 125 °CMetric

34.48 €

1 4 Days 120Plug caseAboveBase unit-Double locking leversV0trueIP6545.576Black-40 °C ... 125 °C|-40 °C ... 125 °CMetric

25.42 €

1 4 Days -Socket caseOtherBase unit-Double locking levers-falseIP6556.584Grey-40 °C ... 125 °C|-40 °C ... 125 °CPG

27.18 €

1 65 Days -Socket caseOtherBase unit-Double locking levers-falseIP6556.584Grey-40 °C ... 125 °C|-40 °C ... 125 °CPG

Loading...

  1. 1

Basic information

With cable screw gland false Material housing Aluminium Coating housing Powder coating
UV resistant true Number of conduit inlets - Corrosion resistant -
Impact strength - With distance piece - Number of openings -
With sealing true Material adapter plate Aluminium

Tech Support