Manufacturer part number: 7760056129
Brand: WEIDMUELLER
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7760056129
Type of electric connection | Screw connection | With detachable clamps | - | Function extension possible | - |
---|---|---|---|---|---|
Mounting method | DIN rail (top hat rail) 35 mm | Width(mm) | 30.6 | Height(mm) | 69.7 |
Depth(mm) | 25.5 | Number of pins | - |
This page is Socket Relay, part number 7760056129.
You can find the detail information about specifications and dimensions on part number 7760056129.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
7760056130 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
- | 1 | Quote |