Type 2 surge protection plug, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2798844
2800623
2800624
2805318
2807573
2807586
2807599
2807609
2816399
2838843
2856595
2858315
2858962
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Category type 2 Max. continuous voltage DC
(V)
Max. PV-voltage
(V)

64.20 €

10 7 Days 1.3527520240-true--

66.00 €

3 15 Days 1.4-15--false400400

66.00 €

3 7 Days 1.9-15--false585585

72.10 €

10 7 Days 1.47510-48true48-

68.75 €

10 7 Days 0.5575156060true60-

68.75 €

10 7 Days 0.915020120-true--

68.75 €

10 7 Days 1.838520240-true--

68.75 €

10 7 Days 2.760015400-true--

68.75 €

10 7 Days 2.244020240-true--

68.75 €

10 7 Days 1.533520240-true--

73.60 €

10 7 Days 1.535010240-true--

68.75 €

10 7 Days 1.533520240-true--

68.75 €

3 23 Days 1.3527520240-true--

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of conductors (without earthing) -
Construction size 1 modular spacing Voltage protection level L-N(kV) - Signalling at the device Optic
Degree of protection (IP) - Voltage protection level N-PE(kV) - Integrated backup fuse false
Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC -
System configuration IT - System configuration TN - System configuration TN-C -
System configuration TN-S - System configuration TT - System configuration other -
System configuration TN-C-S - Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

Tech Support