Type 1 / 2 surge protection base element, VAL-MS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905652

Part Number
2905652
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.45 €

12 47 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Application - With remote signalling contact true
With decoupling inductance false Number of poles 1 Explosion-tested version false
Signalling at the device None

This page is Type 1 / 2 surge protection base element, VAL-MS, part number 2905652.
You can find the detail information about specifications and dimensions on part number 2905652.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360