Surge protection plug, TC EXTENDER (2702258)

Surge protection plug, TC EXTENDER 2702258

Product Details:

Manufacturer part number: 2702258

Brand: PHOENIX CONTACT

Price: 191.11

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702258

Part Number
2702258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

191.11 €

1 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Other Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) -
Explosion-tested version false Max. continuous voltage AC(V) - Nominal discharge surge current (8/20)(kA) 1
Nominal load current(A) - Nominal voltage AC(V) -|- Nominal voltage DC(V) -|-
Voltage protection level core/core(V) - Voltage protection level core/earth(V) - Signalling at the device -
Max. continuous voltage DC(V) - Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control -

This page is Surge protection plug, TC EXTENDER, part number 2702258.
You can find the detail information about specifications and dimensions on part number 2702258.

Variation of this product

Part Number
2702257
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

170.94 €

1 7 Days

Tech Support