Manufacturer part number: 2905977
Brand: PHOENIX CONTACT
Price: 87.85 €
Delivery time: 43 Days
With remote signalling contact: true
Voltage protection level: 1.8 kV
Nominal discharge surge current (8/20): 20 kA
Voltage protection level L-N: 2.5 kV
Signalling at the device: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2905977
Part Number
|
---|
2905977 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With remote signalling contact | Voltage protection level (kV) | Nominal discharge surge current (8/20) (kA) | Voltage protection level L-N (kV) | Signalling at the device | Voltage protection level N-PE (kV) | |
---|---|---|---|---|---|---|---|---|---|---|---|
87.85 € | 20 | 43 Days | true | 1.8 | 20 | 2.5 | None | 1.8 |
Loading...
Mounting method | Other | Number of conductors (without earthing) | - | Construction size | - |
---|---|---|---|---|---|
Max. continuous voltage AC(V) | 350 | Nominal voltage AC(V) | 230 | Nominal voltage DC(V) | - |
Category type 2 | true | Max. continuous voltage DC(V) | - | Degree of protection (IP) | - |
Max. PV-voltage(V) | - | Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | - |
Max. conductor cross section flexible (fine-strand)(mm²) | - | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | - |
Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge arrester, Surge protective device, PRT-1S, part number 2905977.
You can find the detail information about specifications and dimensions on part number 2905977.
Configure
Basic Attributes
Type
With remote signalling contact
Voltage protection level(kV)
Nominal discharge surge current (8/20)(kA)
Voltage protection level L-N(kV)
Signalling at the device
Voltage protection level N-PE(kV)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2908551 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With remote signalling contact | Voltage protection level (kV) | Nominal discharge surge current (8/20) (kA) | Voltage protection level L-N (kV) | Signalling at the device | Voltage protection level N-PE (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|
75.80 € | 10 | Quote | false | 1.5 | 5 | 1.5 | Optic | - |