Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2800184
Part Number
|
---|
2800184 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Construction size | Voltage protection level (kV) | Suitable for outdoor use | Exhausting | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Category type 1 | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration DC | System configuration TN-C | System configuration TN-S | System configuration TT | System configuration TN-C-S | Max. discharge surge current (8/20) (kA) | Short-circuit breaking capacity (Isccr) (kA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574.50 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 50 | false | 4 modular spacing | 1.7 | - | false | 0.1 | 335 | 12.5 | 240 | - | true | - | 1.2 | - | - | 1.7 | - | - | - | - | - | - | true | AAO765 | - | - |
Loading...
Number of conductors (without earthing) | - | Signalling at the device | Optic | Degree of protection (IP) | - |
---|---|---|---|---|---|
Integrated backup fuse | - | Max. conductor cross section solid (solid, stranded)(mm²) | 35 | Max. conductor cross section flexible (fine-strand)(mm²) | 25 |
System configuration IT | - | System configuration TN | - | System configuration other | - |
This page is Lightning / surge arrester type 1 / 2, VAL-MS, part number 2800184.
You can find the detail information about specifications and dimensions on part number 2800184.
Configure
Basic Attributes
Category type 2
Max. PV-voltage(V)
Max. discharge surge current (8/20)(kA)
Short-circuit breaking capacity (Isccr)(kA)
Type
Mounting method
Lightning impulse current (10/350 µs)(kA)
With remote signalling contact
Construction size
Voltage protection level(kV)
Suitable for outdoor use
Exhausting
Follow current extinguishing capability(kA)
Max. continuous voltage AC(V)
Nominal discharge surge current (8/20)(kA)
Nominal voltage AC(V)
Nominal voltage DC(V)
Category type 1
Voltage protection level L-N(kV)
Max. continuous voltage DC(V)
Voltage protection level N-PE(kV)
Voltage protection level (DC+ - DC-)(kV)
Voltage protection level (DC+/DC- - PE)(kV)
Specific energy (W/R)(kJ/Ohm)
System configuration DC
System configuration TN-C
System configuration TN-S
System configuration TT
System configuration TN-C-S
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1044182 |
1044183 |
2800183 |
2800187 |
2800188 |
2800189 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Lightning impulse current (10/350 µs) (kA) | With remote signalling contact | Construction size | Voltage protection level (kV) | Suitable for outdoor use | Exhausting | Follow current extinguishing capability (kA) | Max. continuous voltage AC (V) | Nominal discharge surge current (8/20) (kA) | Nominal voltage AC (V) | Nominal voltage DC (V) | Category type 1 | Category type 2 | Voltage protection level L-N (kV) | Max. continuous voltage DC (V) | Max. PV-voltage (V) | Voltage protection level N-PE (kV) | Voltage protection level (DC+ - DC-) (kV) | Voltage protection level (DC+/DC- - PE) (kV) | Specific energy (W/R) (kJ/Ohm) | System configuration DC | System configuration TN-C | System configuration TN-S | System configuration TT | System configuration TN-C-S | Max. discharge surge current (8/20) (kA) | Short-circuit breaking capacity (Isccr) (kA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 32 | 25 Days | DIN rail (top hat rail) 35 mm | 5 | true | 4 modular spacing | 3.2 | - | false | - | - | 15 | - | - | true | - | - | 1170 | - | - | - | - | - | - | - | - | - | - | - | - | |||
- | - | 32 | Quote | DIN rail (top hat rail) 35 mm | 5 | false | 4 modular spacing | 3.2 | - | false | - | - | 15 | - | - | true | - | - | 1170 | - | - | - | - | - | - | - | - | - | - | - | - | ||
636.60 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 50 | true | 4 modular spacing | 1.7 | - | false | 0.1 | 335 | 12.5 | 240 | - | true | - | 1.2 | 30 | - | 1.7 | - | - | - | - | - | - | true | AAO765 | - | - | |||
285.00 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 50 | false | 2 modular spacing | 1.7 | - | false | 0.1 | 335 | 12.5 | 240 | - | true | - | 1.2 | - | - | 1.7 | - | - | - | - | - | - | true | AAO765 | - | - | |||
447.70 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 12.5 | true | 3 modular spacing | 1.2 | - | false | - | 335 | 12.5 | 240 | - | true | - | - | 30 | - | - | - | - | - | - | true | - | - | AAO626 | - | - | |||
390.70 € | 1 | 7 Days | DIN rail (top hat rail) 35 mm | 12.5 | false | 3 modular spacing | 1.2 | - | false | - | 335 | 12.5 | 240 | - | true | - | - | - | - | - | - | - | - | - | true | - | - | AAO626 | - | - |