Surge protection device, C-TV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2856993

Part Number
2856993
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.90 €

5 23 Days

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 F-Connector Frequency(MHz) 4.7|2500
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) 3000
Explosion-tested version false Max. continuous voltage AC(V) - Nominal discharge surge current (8/20)(kA) 2.5
Nominal load current(A) 1.5 Nominal voltage AC(V) -|- Nominal voltage DC(V) -|-
Voltage protection level core/core(V) - Voltage protection level core/earth(V) - Signalling at the device None
Max. continuous voltage DC(V) 24 Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control false

This page is Surge protection device, C-TV, part number 2856993.
You can find the detail information about specifications and dimensions on part number 2856993.

Tech Support