Surge protection device, UBK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2798530

Part Number
2798530
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.10 €

10 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) 60
Explosion-tested version false Max. continuous voltage AC(V) 500 Nominal discharge surge current (8/20)(kA) 10
Nominal load current(A) 2 Nominal voltage AC(V) 500|500 Nominal voltage DC(V) -|-
Voltage protection level core/core(V) 3500 Voltage protection level core/earth(V) 2200 Signalling at the device None
Max. continuous voltage DC(V) 500 Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control false

This page is Surge protection device, UBK, part number 2798530.
You can find the detail information about specifications and dimensions on part number 2798530.

Tech Support