Type 2 surge protection device, Surge arrester, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2907820

Part Number
2907820
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

488.30 €

1 33 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of conductors (without earthing) -
Construction size - Voltage protection level(kV) 3.8 Max. continuous voltage AC(V) -
Nominal discharge surge current (8/20)(kA) 20 Nominal voltage AC(V) - Nominal voltage DC(V) -
Category type 2 true Voltage protection level L-N(kV) 3.8 Signalling at the device Optic
Max. continuous voltage DC(V) 1170 Degree of protection (IP) - Max. PV-voltage(V) 1170
Voltage protection level N-PE(kV) - Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35
Max. conductor cross section flexible (fine-strand)(mm²) 25 System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 2 surge protection device, Surge arrester, VAL-MS, part number 2907820.
You can find the detail information about specifications and dimensions on part number 2907820.

Tech Support