Surge protection device, DT-UFB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800055
2800056
2803069
2920612
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)

213.80 €

1 23 Days 100-50.18207005.8--

213.80 €

1 23 Days 100-50.18207005.8--

216.40 €

1 7 Days 2.5100.251554501530600

209.10 €

1 16 Days 50-50.383070012--

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 D-Sub 9-pole Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Nominal voltage AC(V) -|- Nominal voltage DC(V) -|- Signalling at the device None
Pro-active thermo-control false

Tech Support