Type 2 surge arrester, Pluggable surge protective device, VAL-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2907865
2907874
2907875
2907876
2909590
2909591
2909592
2909635
2909637
2909968
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Voltage protection level N-PE
(kV)

244.40 €

1 7 Days true1 modular spacing0.57520-60-75-

244.40 €

1 7 Days true1 modular spacing0.8515020-120-150-

244.40 €

1 7 Days true1 modular spacing1.525020-220-250-

244.40 €

1 11 Days true1 modular spacing1.545020-400-450-

455.00 €

1 25 Days true3 modular spacing1.535010240-1.5-1.5

390.70 €

1 9 Days true2 modular spacing1.535010240-1.5--

232.10 €

1 25 Days true1 modular spacing1.535010240-1.5-1.5

384.00 €

1 7 Days true3 modular spacing1.535020240-1.5-1.5

338.20 €

1 7 Days false3 modular spacing1.535020240-1.5-1.5

322.70 €

1 7 Days true2 modular spacing1.944020400-1.9--

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Number of conductors (without earthing) - Category type 2 true
Signalling at the device Optic Degree of protection (IP) - Max. PV-voltage(V) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 25 Max. conductor cross section flexible (fine-strand)(mm²) 16
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

Tech Support