Surge protection plug, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800078
2800755
2803658
2804856
2838225
2838228
2838241
2838254
2838283
2838306
2838319
2838322
2838351
2838733
2838762
2838775
2839172
2839185
2839198
2839211
2839237
2839240
2839253
2839567
2839570
2839729
2856016
2856029
2856032
2856058
2856061
2856074
2856087
2856100
2856799
2858014
2858030
2858043
2858441
2859000
2880024
2921365
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection 1 Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Signalling at the device Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

172.90 €

2 9 Days Other3280.187224|24-|-85450None40--false

192.20 €

10 16 Days Other--0.11.6-|-32|32751300None36--false

115.00 €

10 7 Days Other3.537100.45-|-48|4880450None53--false

221.70 €

10 16 Days Other3.555100.348|48-|--150None77-600false

225.20 €

10 9 Days Other1.621100.325-|-24|24501000None30--false

213.20 €

10 7 Days Other1.520100.45-|-24|2450450None28--false

213.20 €

10 9 Days Other-4100.45-|-5|512450None6--false

213.20 €

10 7 Days Other-9100.45-|-12|1220450None13--false

213.20 €

10 7 Days Other328100.4524|24-|-80450None40--false

221.70 €

10 9 Days Other-4100.3-|-5|5-50None6--false

221.70 €

10 9 Days Other-9100.3-|-12|12-65None13--false

221.70 €

10 7 Days Other-20100.3-|-24|24-80None28--false

221.70 €

10 7 Days Other328100.324|24-|--100None40--false

116.90 €

10 7 Days Other20130100.45130|130185|185300300None185--false

179.00 €

10 7 Days Other603.6100.45-|-5|54545None5.245600false

179.00 €

10 7 Days Other609.8100.45-|-12|125050None1450600false

115.40 €

10 7 Days Other-7522660|60-|--300None100--false

115.40 €

10 7 Days Other-1502.526120|120-|--550None150--false

115.40 €

10 7 Days Other-2752.526230|230-|--900None275--false

172.90 €

10 7 Days Other-40.722-|-5|530450None6--false

172.90 €

10 9 Days Other-90.692-|-12|1240450None12.8--false

172.90 €

10 7 Days Other1.5190.3652-|-24|2450500None27--false

233.00 €

10 9 Days Other2.5210.3080.5-|-24|24501000None30--false
-

-

10 9 Days Other703.6100.45-|-5|5100450None5.2--false

191.50 €

10 7 Days Other709100.45-|-12|12100450None13--false

191.50 €

10 7 Days Other7019.8100.45-|-24|24120450None28--false

115.00 €

10 15 Days Other0.44100.45-|-5|540450None6--false

115.00 €

10 9 Days Other19100.45-|-12|1250450None13--false

115.00 €

10 7 Days Other1.520100.45-|-24|2470450None28--false

115.00 €

10 7 Days Other328100.4524|24-|-80450None40--false

120.40 €

10 16 Days Other-4100.3-|-5|5-50None6--false

120.40 €

10 9 Days --9100.3-|-12|12-65None13--false

120.40 €

10 7 Days Other-20100.3-|-24|24-60None28--false

-

10 7 Days Other0.328100.324|24-|--100None40--false

112.60 €

10 23 Days Other-17536120|120-|--900None175--false

221.70 €

10 7 Days Other-37100.3-|-48|48-130None53--false

110.10 €

10 7 Days Other603.6100.45-|-5|54545-5.245600-

110.10 €

10 7 Days Other609.8100.45-|-12|125050-1450600-

104.50 €

10 7 Days Other-120102110|110-|--450None60--false

93.85 €

10 15 Days Other-4820248|48-|--600None60--false

103.90 €

10 9 Days --3202.526-|--|--820None320---

109.30 €

10 9 Days Other-25036230|230-|-25001100None250--false

Loading...

  1. 1

Basic information

Mounting method Other Frequency(MHz) -|- Lightning impulse current (10/350 µs)(kA) -
With remote signalling contact false Explosion-tested version false

Tech Support