Type 3 surge protection base element, PLT-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2907924
2907929
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Explosion-tested version

31.90 €

10 7 Days true

31.90 €

10 7 Days false

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Application Energy technology With remote signalling contact false
With decoupling inductance false Number of poles 2 Signalling at the device None

Tech Support