• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Type 1+2 protective device combination, POWERSET BC (2905036)

Type 1+2 protective device combination, POWERSET BC 2905036

Product Details:

Manufacturer part number: 2905036

Brand: PHOENIX CONTACT

Price: 2,210.70

Delivery time: 54 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2905036

Part Number
2905036
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,210.70 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of conductors (without earthing) -
Construction size - Voltage protection level(kV) - Max. continuous voltage AC(V) -
Nominal discharge surge current (8/20)(kA) - Nominal voltage AC(V) - Nominal voltage DC(V) -
Category type 2 false Voltage protection level L-N(kV) - Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - Max. PV-voltage(V) -
Voltage protection level N-PE(kV) - Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) -
Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

This page is Type 1+2 protective device combination, POWERSET BC, part number 2905036.
You can find the detail information about specifications and dimensions on part number 2905036.

Variation of this product

Part Number
2905722
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

1,772.10 €

1 54 Days

Tech Support