Type 2 surge arrester, Pluggable surge, VAL-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1033786
1033788
1033789
1033790
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal voltage DC
(V)
Max. continuous voltage DC
(V)

324.50 €

1 9 Days 1756075

324.50 €

1 9 Days 1.3150120150

324.50 €

1 9 Days 1.9250220250

324.50 €

1 9 Days 1.9450400450

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm With remote signalling contact true Number of conductors (without earthing) -
Construction size 2 modular spacing Nominal discharge surge current (8/20)(kA) 20 Nominal voltage AC(V) -
Category type 2 true Voltage protection level L-N(kV) - Signalling at the device Optic
Degree of protection (IP) - Max. PV-voltage(V) - Voltage protection level N-PE(kV) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 25 Max. conductor cross section flexible (fine-strand)(mm²) 16
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

Tech Support