Surge protection plug, PT-IQ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800770
2800771
2800772
2800773
2800776
2800777
2800782
2800783
2800784
2800795
2800796
2800802
2800803
2800804
2800810
2800813
2800814
2801514
2801515
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection 1 Max. continuous voltage AC
(V)
Nominal load current
(A)
Nominal voltage DC
(V)
Max. continuous voltage DC
(V)

125.20 €

2 46 Days Other415|56

125.20 €

2 46 Days Other10112|1215

125.20 €

2 46 Days Other21124|2430

125.20 €

2 46 Days Other370.348|4853

129.50 €

2 46 Days Other21124|2430

129.50 €

2 46 Days Other370.348|4853

127.00 €

2 46 Days Other-0.15180|180180

129.50 €

2 46 Days Other40.65|56

129.50 €

2 46 Days Other100.612|1215

225.10 €

1 46 Days Other40.65|56

225.10 €

1 46 Days Other100.612|1215

211.20 €

1 46 Days Other40.75|56

211.20 €

1 46 Days Other100.712|1215

211.20 €

1 46 Days Other210.724|2430

211.20 €

1 46 Days Other370.348|4853

225.10 €

1 46 Days Other210.724|2430

225.10 €

1 46 Days Other370.348|4853

129.30 €

2 46 Days -210.3524|2430

217.20 €

1 46 Days -210.3524|2430

Loading...

  1. 1

Basic information

Mounting method Other Frequency(MHz) -|- Lightning impulse current (10/350 µs)(kA) -
With remote signalling contact false Limiting frequency(MHz) - Explosion-tested version false
Nominal discharge surge current (8/20)(kA) - Nominal voltage AC(V) -|- Voltage protection level core/core(V) -
Voltage protection level core/earth(V) - Signalling at the device Optic Voltage protection level core/signal ground(V) -
Voltage protection level signal ground/protective ground(V) - Pro-active thermo-control true

Tech Support