Type 2 surge arrester, VAL-CP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2804403
2804416
2882750
2882763
2882776
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Construction size Voltage protection level
(kV)
Voltage protection level N-PE
(kV)
Max. conductor cross section solid (solid, stranded)
(mm²)
Max. conductor cross section flexible (fine-strand)
(mm²)

602.90 €

1 7 Days Other-1.51.52516

532.00 €

1 7 Days Other-2.5-2516

444.40 €

1 7 Days DIN rail (top hat rail) 35 mm7 modular spacing1.71.73525

248.90 €

1 7 Days DIN rail (top hat rail) 35 mm4 modular spacing1.71.73525

371.10 €

1 7 Days DIN rail (top hat rail) 35 mm6 modular spacing2.5-3525

Loading...

  1. 1

Basic information

With remote signalling contact true Number of conductors (without earthing) - Max. continuous voltage AC(V) 350
Nominal discharge surge current (8/20)(kA) 20 Nominal voltage AC(V) 240 Nominal voltage DC(V) -
Category type 2 true Voltage protection level L-N(kV) 2.5 Signalling at the device Optic
Max. continuous voltage DC(V) - Degree of protection (IP) - Max. PV-voltage(V) -
Integrated backup fuse false System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

Tech Support