Gas-filled surge arrester, CN-UB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2818203

Part Number
2818203
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.95 €

20 7 Days

Loading...

  1. 1

Basic information

Mounting method - Connection 1 - Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Limiting frequency(MHz) -
Explosion-tested version false Max. continuous voltage AC(V) - Nominal discharge surge current (8/20)(kA) -
Nominal load current(A) - Nominal voltage AC(V) -|- Nominal voltage DC(V) -|-
Voltage protection level core/core(V) - Voltage protection level core/earth(V) 700 Signalling at the device -
Max. continuous voltage DC(V) - Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control -

This page is Gas-filled surge arrester, CN-UB, part number 2818203.
You can find the detail information about specifications and dimensions on part number 2818203.

Tech Support