Type 2 surge arrester, Surge arrester, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1033708
1033725
2800627
2800628
2800641
2804380
2804393
2804429
2805402
2838209
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal voltage AC
(V)
Voltage protection level L-N
(kV)
Max. continuous voltage DC
(V)
Max. PV-voltage
(V)
Voltage protection level N-PE
(kV)

265.20 €

1 25 Days false3 modular spacing5-15-515001500-

319.10 €

1 18 Days true3 modular spacing5-15-515001500-

294.40 €

1 7 Days true3 modular spacing3.7-15-3.711701170-

244.70 €

1 7 Days false3 modular spacing3.7-15-3.711701170-

294.40 €

1 7 Days true3 modular spacing2.7-15-2.7800800-

167.40 €

2 7 Days false2 modular spacing1.5335202401.5--1.5

191.90 €

1 7 Days true2 modular spacing1.5335202401.5--1.5

162.90 €

2 7 Days false2 modular spacing1.5275202401.35--1.5

237.40 €

1 7 Days true2 modular spacing5800154005---

304.90 €

1 7 Days false4 modular spacing1.5275202401.35--1.5

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Number of conductors (without earthing) - Nominal voltage DC(V) -
Category type 2 true Signalling at the device Optic Degree of protection (IP) -
Integrated backup fuse false Max. conductor cross section solid (solid, stranded)(mm²) 35 Max. conductor cross section flexible (fine-strand)(mm²) 25
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C - System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S - Max. discharge surge current (8/20)(kA) -
Short-circuit breaking capacity (Isccr)(kA) -

Tech Support