Surge protection plug, CTM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2838500
2838513
2838526
2838539
2838542
2838555
2838568
2838571
2838584
2838597
2838623
2838636
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)

69.85 €

10 70 Days -2150.38-|-24|24-10030

64.80 €

10 7 Days 2.72150.38-|-24|244570030

69.85 €

10 Quote -12550.38110|110-|--26060

64.80 €

10 Quote 2012550.38110|110-|-26080060

69.85 €

10 7 Days -5050.38-|-60|60-24060

67.45 €

10 25 Days 100-0.351.5-|-6|6187006

64.80 €

10 Quote 25050.38-|-60|6016070060

69.85 €

10 Quote -550.38-|-5|5-506

69.85 €

10 7 Days -1050.38-|-12|12-6015

64.80 €

10 Quote 1.21050.38-|-12|122570015

28.85 €

10 Quote --50.12-|-180|180-1000180

25.10 €

10 Quote --51.5-|-180|180-1000180

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Other Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Signalling at the device None Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) -
Pro-active thermo-control false

Tech Support