• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Surge protection plug, CT (2807939)

Surge protection plug, CT 2807939

Product Details:

Manufacturer part number: 2807939

Brand: PHOENIX CONTACT

Price: 755.30

Delivery time: 16 Days


Technical Data:

Limiting frequency: 2.5 MHz

Nominal discharge surge current (8/20): 5 kA

Nominal load current: 0.14 A

Nominal voltage AC: -|- V

Nominal voltage DC: 24|24 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2807939

Part Number
2807939
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)

755.30 €

1 16 Days 2.550.14-|-24|24-60

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Other Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Max. continuous voltage AC(V) 28 Signalling at the device None Max. continuous voltage DC(V) 40
Voltage protection level core/signal ground(V) - Voltage protection level signal ground/protective ground(V) - Pro-active thermo-control false

This page is Surge protection plug, CT, part number 2807939.
You can find the detail information about specifications and dimensions on part number 2807939.

Variation of this product

Part Number
2807926
2807955
2807968
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Limiting frequency
(MHz)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)

708.90 €

1 16 Days -0.1191.524|2424|24-650

611.80 €

1 16 Days 40.1191.5-|--|-70650

724.40 €

1 16 Days 450.2-|-24|2495650

Tech Support