Surge protection device, PT (2805460)

Surge protection device, PT 2805460

Product Details:

Manufacturer part number: 2805460

Brand: PHOENIX CONTACT

Price: 142.30

Delivery time: 7 Days


Technical Data:

Mounting method: Other

Connection 1: Clamp

Limiting frequency: - MHz

Max. continuous voltage AC: 250 V

Nominal discharge surge current (8/20): 3 kA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2805460

Part Number
2805460
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Connection 1 Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Signalling at the device Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

142.30 €

10 7 Days OtherClamp-25036230|230-|-18001500Optic250--true

Loading...

  1. 1

Basic information

Frequency(MHz) -|- Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false
Explosion-tested version false

This page is Surge protection device, PT, part number 2805460.
You can find the detail information about specifications and dimensions on part number 2805460.

Variation of this product

Part Number
2859327
2882828
2906002
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Connection 1 Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage AC
(V)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Signalling at the device Max. continuous voltage DC
(V)
Voltage protection level core/signal ground
(V)
Voltage protection level signal ground/protective ground
(V)
Pro-active thermo-control

142.30 €

10 9 Days OtherClamp-17536120|120-|--950None175--false

157.80 €

10 7 Days OtherClamp20130100.45130|130185|185300300None185--false

179.00 €

2 16 Days -Other70-100.45-|-24|245050-28150150-

Tech Support