Type 2 surge arrester, Plug-in surge arrester, VAL-SEC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1076468
2905333
2905337
2905338
2905339
2905340
2905341
2905342
2905343
2905344
2905345
2905348
2905350
2905351
2905353
2905354
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method With remote signalling contact Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal voltage AC
(V)
Voltage protection level L-N
(kV)
Voltage protection level N-PE
(kV)
Integrated backup fuse

348.00 €

1 7 Days -true3 modular spacing1.94404004--

196.50 €

1 7 Days DIN rail (top hat rail) 35 mmtrue1 modular spacing1.53502401.500

201.10 €

1 7 Days DIN rail (top hat rail) 35 mmtrue1 modular spacing1.53502401.5-false

309.10 €

1 7 Days DIN rail (top hat rail) 35 mmtrue2 modular spacing1.53502401.51.5false

300.00 €

1 7 Days DIN rail (top hat rail) 35 mmtrue2 modular spacing1.53502401.5-false

357.90 €

1 25 Days DIN rail (top hat rail) 35 mmtrue3 modular spacing1.53502401.51.5false

171.60 €

2 7 Days DIN rail (top hat rail) 35 mmfalse1 modular spacing1.53502401.51.5false

175.60 €

2 7 Days DIN rail (top hat rail) 35 mmfalse1 modular spacing1.53502401.5-false

269.70 €

1 9 Days DIN rail (top hat rail) 35 mmfalse2 modular spacing1.53502401.51.5false

249.00 €

1 7 Days DIN rail (top hat rail) 35 mmfalse2 modular spacing1.53502401.5-false

312.30 €

1 7 Days DIN rail (top hat rail) 35 mmfalse3 modular spacing1.53502401.51.5false

196.50 €

1 7 Days DIN rail (top hat rail) 35 mmtrue1 modular spacing0.951751200.850.95false

201.10 €

1 7 Days DIN rail (top hat rail) 35 mmtrue1 modular spacing0.851751200.85-false

309.10 €

1 9 Days DIN rail (top hat rail) 35 mmtrue2 modular spacing0.951751200.850.95false

296.90 €

1 7 Days DIN rail (top hat rail) 35 mmtrue2 modular spacing0.851751200.85-false

357.90 €

1 7 Days DIN rail (top hat rail) 35 mmtrue3 modular spacing0.951751200.850.95false

Loading...

  1. 1

Basic information

Number of conductors (without earthing) - Nominal discharge surge current (8/20)(kA) 20 Nominal voltage DC(V) -
Category type 2 true Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Max. conductor cross section solid (solid, stranded)(mm²) 25
Max. conductor cross section flexible (fine-strand)(mm²) 16 System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT - System configuration other - System configuration TN-C-S -
Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

Tech Support