• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Lightning current measuring system, LM-S (2800617)

Lightning current measuring system, LM-S 2800617

Product Details:

Manufacturer part number: 2800617

Brand: PHOENIX CONTACT

Price: 3,082.70

Delivery time: 53 Days


Technical Data:

Supporting protocol for MODBUS: -

LAN connection: false

Degree of protection (IP): IP20

With web interface: false

Max. number storable records: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800617

Part Number
2800617
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supporting protocol for MODBUS LAN connection Degree of protection (IP) With web interface Max. number storable records Number of sensors

3,082.70 €

1 53 Days -falseIP20false-3

Loading...

  1. 1

Basic information

Model Other Current measurement range(kA) 400|400 Max. mounting height(m) 4000
Ambient temperature during operating(°C) -30|60

This page is Lightning current measuring system, LM-S, part number 2800617.
You can find the detail information about specifications and dimensions on part number 2800617.

Variation of this product

Part Number
2800616
2800618
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supporting protocol for MODBUS LAN connection Degree of protection (IP) With web interface Max. number storable records Number of sensors

1,374.70 €

1 7 Days -falseIP67false-1

7,739.10 €

1 7 Days truetrueIP20true5003

Tech Support