Type 2 surge protection plug, Replacement plug, VAL-CP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2859602
2859628
2859699
2859709
2882718
2882734
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Construction size Voltage protection level
(kV)
Max. continuous voltage AC
(V)
Nominal voltage AC
(V)
Voltage protection level N-PE
(kV)

85.20 €

3 14 Days 1 modular spacing1.5350240-

85.20 €

10 8 Days 1 modular spacing0.85175120-

105.90 €

10 9 Days 1 modular spacing-2642401.5

105.90 €

10 9 Days --1501200.95

70.45 €

10 25 Days 1 modular spacing1.5350240-

84.15 €

10 25 Days 1 modular spacing-2642401.5

Loading...

  1. 1

Basic information

Mounting method On basic element With remote signalling contact true Number of conductors (without earthing) -
Nominal discharge surge current (8/20)(kA) 20 Nominal voltage DC(V) - Category type 2 true
Voltage protection level L-N(kV) - Signalling at the device Optic Max. continuous voltage DC(V) -
Degree of protection (IP) - Max. PV-voltage(V) - Integrated backup fuse false
Max. conductor cross section solid (solid, stranded)(mm²) - Max. conductor cross section flexible (fine-strand)(mm²) - System configuration DC -
System configuration IT - System configuration TN - System configuration TN-C -
System configuration TN-S - System configuration TT - System configuration other -
System configuration TN-C-S - Max. discharge surge current (8/20)(kA) - Short-circuit breaking capacity (Isccr)(kA) -

Tech Support