Surge protection device, LIT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2804610
2804623
2804636
2804649
2804665
2804678
2804694
2804704
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Limiting frequency
(MHz)
Max. continuous voltage AC
(V)
Nominal discharge surge current (8/20)
(kA)
Nominal load current
(A)
Nominal voltage DC
(V)
Voltage protection level core/core
(V)
Voltage protection level core/earth
(V)
Max. continuous voltage DC
(V)

92.40 €

10 7 Days 22550.3524|245065036

173.00 €

10 7 Days 22550.3524|245065036

98.70 €

10 7 Days 22550.3524|24-6036

180.20 €

10 7 Days 22550.3524|24-6036

89.45 €

10 7 Days 2.5250.250.524|245565036

167.90 €

10 7 Days 2.5250.250.524|245565036

89.45 €

10 18 Days 1.7130.350.512|123565018

167.90 €

10 18 Days 1.7130.350.512|123565018

Loading...

  1. 1

Basic information

Mounting method Other Connection 1 Clamp Frequency(MHz) -|-
Lightning impulse current (10/350 µs)(kA) - With remote signalling contact false Explosion-tested version false
Nominal voltage AC(V) -|- Signalling at the device None Voltage protection level core/signal ground(V) -
Voltage protection level signal ground/protective ground(V) - Pro-active thermo-control false

Tech Support