Surge protection base element, PT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800614
2839208
2839224
2839279
2839363
2839376
2839402
2839486
2856113
2856126
2856139
2856142
2905363
2905364
2905496
2905497
2910419
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Explosion-tested version

64.45 €

10 16 Days 4false

66.35 €

10 7 Days 4true

75.25 €

10 7 Days 4true

79.30 €

10 9 Days 4true

66.35 €

10 7 Days 4true

75.25 €

10 7 Days 4true

66.35 €

10 7 Days 4true

78.25 €

10 9 Days 4true

37.65 €

10 7 Days 2true

43.00 €

10 7 Days 2true

37.65 €

10 7 Days 2true

43.00 €

10 7 Days 2true

95.75 €

2 46 Days 5false

90.00 €

3 46 Days 1true

72.45 €

3 46 Days 3true

97.00 €

2 46 Days 5true

88.30 €

3 46 Days 3false

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Application - With remote signalling contact false
With decoupling inductance false Signalling at the device None

Tech Support