Type 2 surge protection base element, VAL-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800246
2804584
2805321
2817741
2838885
2838898
2858674
2881803
2881816
2906484
2908652
2920528
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With remote signalling contact Number of poles

68.55 €

3 7 Days true2

37.20 €

5 7 Days false2

69.45 €

3 7 Days true2

14.20 €

20 7 Days false1

53.85 €

4 7 Days false4

91.65 €

2 7 Days true4

91.65 €

2 23 Days true4

104.90 €

2 7 Days true3

55.70 €

4 7 Days false3

116.20 €

2 25 Days true4

31.25 €

120 18 Days true1

37.75 €

5 7 Days false2

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Application Energy technology With decoupling inductance false
Explosion-tested version false Signalling at the device None

Tech Support