Lightning / surge arrester type 1 / 2, PWT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2800419
2800531
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Construction size

525.70 €

1 23 Days 3 modular spacing

1,588.80 €

1 7 Days Other

Loading...

  1. 1

Basic information

Mounting method Other Lightning impulse current (10/350 µs)(kA) 35 With remote signalling contact true
Number of conductors (without earthing) - Voltage protection level(kV) 4.5 Suitable for outdoor use -
Exhausting false Follow current extinguishing capability(kA) 50 Max. continuous voltage AC(V) 800
Nominal discharge surge current (8/20)(kA) 35 Nominal voltage AC(V) 690 Nominal voltage DC(V) -
Category type 1 true Voltage protection level L-N(kV) - Signalling at the device Optic
Max. continuous voltage DC(V) 30 Degree of protection (IP) - Voltage protection level N-PE(kV) -
Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) 50 Max. conductor cross section flexible (fine-strand)(mm²) 50
Voltage protection level (DC+ - DC-)(kV) - Voltage protection level (DC+/DC- - PE)(kV) - Specific energy (W/R)(kJ/Ohm) -
System configuration DC - System configuration IT - System configuration TN -
System configuration TN-C true System configuration TN-S - System configuration TT -
System configuration other - System configuration TN-C-S AAO626

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360