Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800021 |
2800022 |
2800023 |
2801056 |
2801057 |
2838490 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Frequency (MHz) | Nominal discharge surge current (8/20) (kA) | Voltage protection level core/earth (V) | |
---|---|---|---|---|---|---|---|---|
224.60 € | 1 | Quote | 380|470 | 20 | 95 | |||
224.60 € | 1 | 68 Days | 380|470 | 20 | 95 | |||
212.30 € | 1 | 68 Days | 2400|5900 | 50 | 11 | |||
161.90 € | 2 | 7 Days | 800|2250 | 50 | 15 | |||
161.90 € | 2 | 7 Days | 800|2250 | 50 | 5 | |||
212.30 € | 1 | 7 Days | 2400|5900 | 50 | 11 |
Loading...
Mounting method | Other | Connection 1 | N-Connector | Lightning impulse current (10/350 µs)(kA) | - |
---|---|---|---|---|---|
With remote signalling contact | false | Limiting frequency(MHz) | - | Explosion-tested version | false |
Max. continuous voltage AC(V) | - | Nominal load current(A) | 5 | Nominal voltage AC(V) | -|- |
Nominal voltage DC(V) | -|- | Voltage protection level core/core(V) | - | Signalling at the device | None |
Max. continuous voltage DC(V) | - | Voltage protection level core/signal ground(V) | - | Voltage protection level signal ground/protective ground(V) | - |
Pro-active thermo-control | false |