Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2908539
Mounting method | DIN rail (top hat rail) 35 mm | With remote signalling contact | true | Number of conductors (without earthing) | - |
---|---|---|---|---|---|
Construction size | 3 modular spacing | Voltage protection level(kV) | 2.9 | Max. continuous voltage AC(V) | 760 |
Nominal discharge surge current (8/20)(kA) | 15 | Nominal voltage AC(V) | 554 | Nominal voltage DC(V) | - |
Category type 2 | true | Voltage protection level L-N(kV) | 2.9 | Signalling at the device | Optic |
Max. continuous voltage DC(V) | - | Degree of protection (IP) | - | Max. PV-voltage(V) | - |
Voltage protection level N-PE(kV) | - | Integrated backup fuse | false | Max. conductor cross section solid (solid, stranded)(mm²) | 35 |
Max. conductor cross section flexible (fine-strand)(mm²) | 25 | System configuration DC | - | System configuration IT | - |
System configuration TN | - | System configuration TN-C | - | System configuration TN-S | - |
System configuration TT | - | System configuration other | - | System configuration TN-C-S | - |
Max. discharge surge current (8/20)(kA) | - | Short-circuit breaking capacity (Isccr)(kA) | - |
This page is Type 2 surge arrester, Surge arrester , VAL-MS, part number 2908539.
You can find the detail information about specifications and dimensions on part number 2908539.
Configure
Basic Attributes
Optional Attributes