Combination type 1 / 2 protective device, FLT-PLUS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2800116

Part Number
2800116
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

446.50 €

1 54 Days

Loading...

  1. 1

Basic information

Mounting method DIN rail (top hat rail) 35 mm Lightning impulse current (10/350 µs)(kA) 50 With remote signalling contact false
Number of conductors (without earthing) - Construction size 2 modular spacing Voltage protection level(kV) 5
Suitable for outdoor use - Exhausting true Follow current extinguishing capability(kA) 25
Max. continuous voltage AC(V) 400 Nominal discharge surge current (8/20)(kA) 50 Nominal voltage AC(V) 230
Nominal voltage DC(V) - Category type 1 true Voltage protection level L-N(kV) -
Signalling at the device None Max. continuous voltage DC(V) - Degree of protection (IP) -
Voltage protection level N-PE(kV) - Integrated backup fuse - Max. conductor cross section solid (solid, stranded)(mm²) 50
Max. conductor cross section flexible (fine-strand)(mm²) 35 Voltage protection level (DC+ - DC-)(kV) - Voltage protection level (DC+/DC- - PE)(kV) -
Specific energy (W/R)(kJ/Ohm) - System configuration DC - System configuration IT -
System configuration TN - System configuration TN-C - System configuration TN-S -
System configuration TT true System configuration other - System configuration TN-C-S AAO765

This page is Combination type 1 / 2 protective device, FLT-PLUS, part number 2800116.
You can find the detail information about specifications and dimensions on part number 2800116.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360