Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2901561
Mounting method | - | Width(mm) | 211 | Height(mm) | 66 |
---|---|---|---|---|---|
Depth(mm) | - | Connection type | Bus | Connection | - |
Max. transmission range(m) | - | Length of connection cable(m) | - | Aerial gain(dBi) | 8 |
Indoor | false | With connection cable | true | Outdoor | false |
Degree of protection (IP) | - | Polarization | - | Ambient temperature during operating(°C) | -|- |
Frequency band | - | Beam angle horizontal(°) | - | Beam angle vertical(°) | - |
MIMO (Multiple-Input Multiple-Output ) | - |
This page is Antenna, RAD-ANT, part number 2901561.
You can find the detail information about specifications and dimensions on part number 2901561.