Network cable, VS-M12MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1403492
1403496
1412354
1412794
1413007
1413560
1413722
1416188
1416200
1416254
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable type Length
(m)
Type of connector connection 2 Colour anti-kink sleeve

76.40 €

3 7 Days SF/UTP3RJ45 8(4)Grey

59.35 €

4 7 Days Other3RJ45 8(4)Grey

84.50 €

3 43 Days SF/UTP5RJ45 8(4)Black

61.65 €

3 43 Days S/UTP2OtherBlack

70.60 €

3 43 Days S/UTP2RJ45 8(4)Grey

97.65 €

2 43 Days S/UTP2RJ45 8(4)Other

91.30 €

2 43 Days S/UTP2OtherBlack

60.30 €

4 43 Days Other2RJ45 8(4)Grey

62.80 €

3 43 Days Other2OtherBlack

61.60 €

3 43 Days Other2OtherBlack

Loading...

  1. 1

Basic information

Halogen free - Pin assignment 1:1 Colour outer sheath Other
Category Other AWG-size - Anti-kink sleeve Moulded-on
Type of connector connection 1 Other Cable construction Other Fire retardant version -
Locking lever false NVP value(%) - Oil resistant (acc. EN 60811-404) -

Tech Support