IP20-rated fanless industrial box PC, BL2 BPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1092045
1099299
1099302
1099311
2701711
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
With hard disc Operation temperature
(°C)
Supporting protocol for LON Number of HW-interfaces serial TTY Number of HW-interfaces parallel Suitable for operating system Windows 9x Suitable for operating system Windows 2000 Suitable for operating system Windows XP Suitable for operating system Windows ME Suitable for operating system Windows CE Suitable for operating system Linux Suitable for other operating system Supporting protocol for ASI Supporting protocol for PROFIBUS Supporting protocol for CAN Supporting protocol for INTERBUS Supporting protocol for KNX Supporting protocol for MODBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for SUCONET Supporting protocol for other bus systems Processor type With floppy disc drive With graphic card Rail mounting possible Degree of protection (IP) Supporting protocol for SERCOS Supporting protocol for INTERBUS-Safety Front build in possible Rack-assembly possible Wall mounting/direct mounting Suitable for operating system Windows 2003 Server Suitable for operating system Windows Vista Supporting protocol for AS-Interface Safety at Work Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET CBA Supporting protocol for PROFINET IO Supporting protocol for PROFIsafe Supporting protocol for SafetyBUS p Supply voltage AC 60 Hz
(V)
Preinstalled operating system Suitable for operating system Windows 7

1,953.78 €

1 26 Days -----|--00------------------falsefalsefalse---falsefalse------------|---

916.85 €

1 8 Days -----|------------------------------------------|---

1,083.55 €

1 47 Days -----|------------------------------------------|---

2,583.98 €

1 8 Days -----|------------------------------------------|---

1,333.72 €

1 8 Days 162146.249false0|50false00falsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalseOtherfalsefalsefalseIP20falsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse19.2|28.8Otherfalse

Loading...

  1. 1

Basic information

Suitable for safety functions - Voltage type of supply voltage - Number of HW-interfaces industrial Ethernet -
Number of HW-interfaces RS-232 - Number of HW-interfaces RS-422 - Number of HW-interfaces RS-485 -
Number of HW-interfaces USB - Number of HW-interfaces other - Max. main memory(MB) -
With other storage media - With sound card - Number of free AGP-slots -
Number of free PCI-slots - Number of free ISA-slots - Number of free PCMCIA-slots -
Number of other free slots - Construction type housing - Memory capacity hard disc(TB) -
Number of interfaces PROFINET - Number of HW-interfaces Wireless - Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master - Supply voltage AC 50 Hz(V) -|-
Supply voltage DC(V) -|- Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - Suitable for operating system Windows 8 - Processor clock rate(GHz) -
Number of storage media bays - Degree of protection (NEMA) - With optical drive -

Tech Support