Crimp contact, CC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1029388
1029389
1029390
1029391
1029392
1029393
1029394
1029395
1029396
1029398
1029400
1029401
1064040
1064041
1423643
1423645
1423646
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Strip length
(mm)
Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Max. rated current of one contact
(A)

1.92 €

100 12 Days Pin-1.5-|--|-2.5|2.52.5|2.5-

1.92 €

100 12 Days Pin-1.5-|--|-2.5|2.52.5|2.5-

2.96 €

100 12 Days Bus-1.5-|--|-2.5|2.52.5|2.5-

2.96 €

75 12 Days Bus-1.5-|--|-2.5|2.52.5|2.5-

2.96 €

100 12 Days Bus-1.5-|--|-2.5|2.52.5|2.5-

2.96 €

75 12 Days Bus-1.5-|--|-2.5|2.52.5|2.5-

1.34 €

200 11 Days Pin-1.5-|--|-1.5|1.51.5|1.5-

2.06 €

100 11 Days Bus-1.5-|--|-1.5|1.51.5|1.5-

2.06 €

100 11 Days Bus-1.5-|--|-1.5|1.51.5|1.5-

1.34 €

150 11 Days Pin-1.5-|--|-1.5|1.51.5|1.5-

2.06 €

100 11 Days Bus-1.5-|--|-1.5|1.51.5|1.5-

2.06 €

100 11 Days Bus-1.5-|--|-1.5|1.51.5|1.5-

0.97 €

200 11 Days Pin41-|--|-0.14|0.340.34|0.34-

1.17 €

200 11 Days Bus41-|--|-0.14|0.340.34|0.34-

1.23 €

200 7 Days Pin40.60.14|0.340.14|0.340.14|0.340.34|0.340.5

0.78 €

300 11 Days Pin410.34|10.34|10.34|11|14

0.95 €

200 11 Days Bus410.34|10.34|10.34|11|14

Loading...

  1. 1

Basic information

Ambient temperature(°C) -40|85 Type of electric connection Crimp connection Material of contact surface Other
Material contact Other Min. number of insertion cycles - Type of contact -

Tech Support