• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Crimp contact, PTCM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1013777
1013778
1013780
1013781
1013987
1013988
1013989
1013990
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

0.13 €

5000 7 Days Bus

0.13 €

5000 7 Days Bus

0.28 €

700 7 Days Bus

0.28 €

700 7 Days Bus

0.16 €

5000 7 Days Pin

0.16 €

5000 7 Days Pin

0.31 €

600 7 Days Pin

0.31 €

600 7 Days Pin

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Type of electric connection Crimp connection Material of contact surface -
Strip length(mm) - Diameter plug-in contact(mm) - Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Max. rated current of one contact(A) - Material contact - Min. number of insertion cycles -
Type of contact -

Tech Support