Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1405265 |
1407745 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of electric connection | Contact insert without contacts | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|
16.68 € | 11 | Quote | Crimp connection | true | 0.5|4 | 0.5|4 | 0.5|4 | |||
21.12 € | 9 | 7 Days | Spring clamp connection | false | 0.14|2.5 | 0.14|2.5 | 0.14|2.5 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 830 | With wire protection | false | Number of poles | 12 |
Contact type | Bus | Ambient temperature(°C) | -40|125 | Operation temperature(°C) | -|- |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 8 | Material of contact surface | Other |
Over voltage category | III | Pollution degree | 3 | Diameter plug-in contact(mm) | 2.5 |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | true | Material contact | Other copper alloys |
Material connector of connector insert | Thermoplastic | Rated current In(A) | 16 | Material of contact insert | - |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
Configure
Basic Attributes
Type of electric connection
Contact insert without contacts
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Type
Filter by standard shipping days
Optional Attributes