Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1655328 |
1688913 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Number of poles | Contact type | Ambient temperature (°C) | Type of electric connection | Material of contact surface | Over voltage category | Pollution degree | Material connector of connector insert | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.69 € | 30 | Quote | - | 3 | Bus | -55|125 | - | Other | - | - | Thermoplastic | - | |||
8.85 € | 30 | Quote | 125 | 15 | - | -55|130 | Crimp connection | - | III | 2 | - | 5 |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
With wire protection | false | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | - | Diameter plug-in contact(mm) | - | Contact insert without contacts | false |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | false | Material contact | - |
Material of contact insert | - | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - |