Test terminal strip, UTWE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1029711
1029712
1029713
3069065
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles

242.31 €

5 33 Days 10

266.54 €

5 33 Days 11

290.78 €

5 33 Days 12

190.75 €

5 33 Days 8

Loading...

  1. 1

Basic information

Rated voltage(V) 400 Modular spacing(mm) 8.2 Type of electric connection Screw connection
Tackable false Strip length(mm) 10 Connectable conductor cross section solid-core(mm²) 0.2|10
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|6 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|10 Connectable conductor cross section multi-wired(mm²) 0.2|2.5

Tech Support